IESNA:LM-63-2002
[TEST]P1352459
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA02R359740DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 4000K CCT AND, 97CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]261
TILT=NONE
1 -1 1 55 14 1 1 0.25 0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
12 12.5 13 13.2 13.4 15.1 18.8 26.4 45.9 95.9
205.7 375.6 597.5 666.8 749 822.5 899.8 955.2 998 1027.5
1041.9 1048 1047 1041.6 1035.5 1029.1 1024 1017.8 1007 986
943.8 903.1 880.7 857.4 815.2 769.7 712.5 658.5 589.7 507.7
429.5 371.1 321.4 185.2 46.9 1.6 0.7 0.5 0.5 0.5
0.2 0.2 0 0 0
12 12.5 13 13.2 13.4 15.1 18.6 25.9 46.2 92.1
191.3 362.6 561.7 650.3 719.8 794.2 861.1 916.5 964.1 995.2
1015 1026.1 1028 1025.1 1020.4 1015.2 1010.8 1004.9 996.9 977.3
943.6 898.8 871.5 844.2 802.7 751.8 704.5 646.7 572.1 488.9
413.3 353.2 298.3 163.5 41.7 1.6 0.7 0.5 0.5 0.5
0.2 0.2 0 0 0
12 12.5 12.7 13 13.4 14.8 18.1 25.2 41.2 80.3
162.8 305.3 487 559.3 638.3 695 762.9 821.3 871.8 905.7
938.4 958.5 969.8 975.7 977.5 977.5 974.5 970.5 963.4 949.7
922.4 872.5 828.2 793.1 745.5 689.6 633.1 572.5 502.6 434
354.4 294.7 237.3 113.3 27.1 1.6 0.7 0.5 0.5 0.2
0.2 0.2 0 0 0
12 12.5 12.7 13 13.4 14.4 17.4 22.9 35.6 66.7
123 230 377 436.1 500.9 557.9 617.5 664.7 713.2 754.9
785.3 811 828.6 843.7 851.7 854.3 853.6 849.1 839.9 826.3
800.8 756.1 703.3 655.7 610.2 560.3 499 436.3 378.9 315
243.1 187.1 144.9 58.9 12.7 1.4 0.5 0.5 0.5 0.2
0.2 0.2 0 0 0
12 12.5 12.7 13 13.2 13.9 16.5 20.7 30.9 50.9
86.7 152.7 255.2 299 343.5 388.5 434.7 474.5 514.1 544.3
573.5 595.4 613.1 623.7 630.5 632.1 628.6 621.8 610.9 596.6
573.7 541 499 449.1 400.5 357.9 307.9 262.7 216.8 170.1
128.2 89.1 63.6 26.2 7.3 1.2 0.5 0.2 0.2 0.2
0.2 0.2 0 0 0
12 12.5 12.7 13 13 13.4 15.3 18.6 25.7 39.3
61.5 92.8 142.1 168.7 192.5 219.6 248.8 274.7 298 318.8
335 349.2 358.8 365.4 367.5 366.1 360.7 351.5 338.8 323.7
304.9 282.3 250.9 220.8 189.9 162.6 136.2 111.7 90 68.6
47.6 35.1 25.2 13 4.5 0.9 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0
12 12.5 12.7 12.7 12.7 13 14.4 16.7 21 29.7
43.1 58.4 78.5 86.9 97.1 107.9 117.8 129.1 138.1 146.1
152.4 157.2 159.7 160.4 158.6 155.5 149.8 142.8 133.8 124.6
115 104.8 94 82.2 70.9 59.4 48.8 40.8 34.4 28.7
23.8 17.9 13.2 6.4 2.4 0.5 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0
12 12.5 12.7 12.5 12.3 12 11.8 11.8 12.3 13.4
15.1 17.2 19.6 20.3 21 21.2 21.4 21.4 21.4 21.4
21 20.5 19.8 19.1 18.1 16.5 14.6 13 11.8 10.6
9.4 8.5 7.1 5.7 4.7 4 3.3 2.6 2.1 1.6
1.2 0.9 0.5 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0
12 12.5 12.3 12 11.5 10.6 9.7 8.7 7.8 6.8
6.1 5.4 4.5 4.2 4 3.5 3.3 3.1 2.6 2.4
2.1 1.9 1.6 1.4 1.4 1.2 0.9 0.7 0.5 0.5
0.5 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.5 0.5 0.5 0.5 0.5 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0
12 12 11.8 11.1 10.4 9.4 8.2 7.3 6.4 5.4
4.7 4 3.5 3.5 3.1 3.1 2.8 2.8 2.6 2.6
2.4 2.4 2.1 2.1 1.9 1.9 1.9 1.6 1.6 1.6
1.6 1.6 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.2 1.4 1.4 1.4 1.2 1.2 1.2 1.2 1.2 0.9
0.9 0.9 0.9 0.9 0
12 11.8 11.1 10.4 9.7 8.7 7.8 6.8 6.1 5.4
4.9 4.5 4.2 4 4 3.8 3.8 3.5 3.5 3.5
3.3 3.3 3.3 3.1 3.1 3.1 3.1 3.1 2.8 2.8
2.8 2.8 2.8 2.6 2.8 2.6 2.6 2.6 2.6 2.6
2.6 2.6 2.6 2.6 2.4 2.4 2.1 1.9 1.9 1.6
1.4 1.2 0.9 0.7 0
12 11.3 10.6 9.9 9 8.2 7.5 6.8 6.4 5.9
5.7 5.2 4.9 4.9 4.7 4.7 4.7 4.5 4.5 4.5
4.5 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2
4.2 4 4 4 4 4 4 4 4 4
4 4 4 3.8 3.8 3.5 3.3 3.1 2.8 2.4
2.1 1.6 1.2 0.5 0
12 11.3 10.6 9.7 9 8.2 7.8 7.3 6.8 6.4
6.1 5.9 5.7 5.7 5.7 5.7 5.4 5.4 5.4 5.4
5.4 5.4 5.4 5.4 5.4 5.4 5.2 5.2 5.4 5.4
5.2 5.2 5.2 5.4 5.4 5.4 5.4 5.4 5.4 5.4
5.2 5.2 5.2 5.2 4.9 4.9 4.7 4.5 4 3.5
3.1 2.6 1.9 0.9 0
12 11.3 10.4 9.7 9 8.2 7.8 7.3 7.1 6.6
6.4 6.4 6.1 5.9 5.9 5.9 5.9 5.7 5.7 5.9
5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.9
5.7 5.7 5.7 5.9 5.9 5.9 5.7 5.9 5.7 5.7
5.7 5.7 5.7 5.7 5.4 5.2 4.9 4.7 4.2 4
3.3 2.8 1.9 0.9 0
